IESNA:LM-63-2002
[TEST]P1388730
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-722-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13964.3
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
95.9 114.4 158.6 302.5 811.7 1379.8 1903.7 2243.1 2578.9 3010.5 3560.2 4128.4 4917.9 5663.2 6290.4 6818.0 7305.0 7780.9 
8286.3 8954.1 9725.2 10452.0 10640.2 10326.6 9802.7 9205.0 8747.5 8363.8 6910.2 4508.4 2158.3 1044.1 553.4 225.1 129.1 
70.1 40.6 0.0 
95.9 118.1 158.6 295.1 752.6 1357.7 1848.4 2217.3 2578.9 3006.8 3504.9 4143.2 4892.1 5567.3 6205.5 6729.4 7212.7 7666.5 
8183.0 8828.7 9629.3 10374.5 10632.8 10319.2 9762.1 9186.5 8706.9 8304.8 6921.3 4519.5 2202.6 1044.1 557.1 217.7 125.4 
66.4 40.6 0.0 
95.9 114.4 151.3 287.8 689.9 1250.7 1811.5 2187.8 2549.4 2962.6 3456.9 4084.1 4733.5 5408.6 5965.7 6360.5 6758.9 7245.9 
7803.0 8459.7 9367.3 10411.4 10909.5 10706.6 10046.2 9389.5 8943.0 8577.8 7327.1 4977.0 2556.7 1180.6 560.8 210.3 132.8 
73.8 44.3 0.0 
95.9 114.4 143.9 247.2 594.0 1132.6 1638.1 2080.8 2460.8 2866.6 3342.6 3918.1 4519.5 5117.2 5622.6 6043.2 6327.3 6755.2 
7349.2 8094.5 9134.9 10219.6 11075.5 11119.8 10547.9 9780.5 9275.1 8939.4 7847.3 5877.2 3294.6 1497.9 660.4 239.8 132.8 
84.9 55.3 0.0 
95.9 114.4 140.2 210.3 431.7 878.1 1387.2 1896.3 2309.5 2700.6 3139.7 3685.7 4261.2 4877.4 5397.6 5847.7 6161.3 6412.1 6784.8 
7397.2 8360.1 9706.7 10979.6 11444.4 11012.8 10234.3 9747.3 9411.6 8363.8 6884.4 4434.6 2018.1 903.9 335.7 151.3 103.3 
73.8 0.0 
95.9 110.7 132.8 173.4 295.1 571.9 1036.7 1494.2 2003.3 2427.6 2829.7 3287.2 3807.4 4320.3 4914.2 5390.2 5770.2 6050.6 6257.2 
6618.7 7186.9 8212.5 9813.7 11093.9 11426.0 10658.6 10112.6 9703.1 8769.6 7459.9 5637.4 3331.5 1675.0 656.7 232.4 136.5 
99.6 0.0 
95.9 110.7 121.7 147.6 199.2 321.0 557.1 940.8 1361.4 1826.2 2276.3 2763.3 3183.9 3641.4 4139.5 4648.6 5084.0 5482.4 5781.2 
6087.5 6471.2 7076.2 8042.8 9526.0 11009.1 11525.6 11212.0 10806.2 9363.6 7773.5 6209.2 4969.6 3154.4 1490.5 605.1 
195.5 132.8 0.0 
95.9 107.0 118.1 136.5 169.7 228.7 380.0 627.2 999.8 1390.9 1829.9 2287.4 2733.8 3183.9 3626.7 4128.4 4563.8 5010.2 5382.8 5759.1 
6146.5 6655.6 7434.1 8585.2 10186.4 11374.3 11606.8 11477.6 10226.9 8441.3 6696.2 5345.9 3851.7 2165.7 907.6 254.6 
151.3 0.0 
95.9 103.3 114.4 129.1 147.6 180.8 254.6 372.6 601.4 915.0 1287.6 1682.4 2117.7 2556.7 3017.9 3482.8 3929.2 4390.4 4829.4 5253.7 
5700.1 6227.7 6925.0 7836.2 9013.1 10477.8 11149.3 11355.9 11068.1 9728.9 7887.9 6072.7 4312.9 2811.3 1247.0 413.2 
173.4 0.0 
95.9 103.3 107.0 114.4 118.1 129.1 140.2 162.3 191.8 243.5 328.4 453.8 627.2 874.4 1162.2 1483.1 1829.9 2239.4 2678.5 3172.9 3707.8 4335.0 
5080.3 5973.1 7002.4 8101.9 8769.6 9197.6 9880.1 9518.6 7887.9 5467.7 3294.6 1730.3 726.8 214.0 140.2 0.0 
95.9 99.6 99.6 99.6 103.3 103.3 103.3 107.0 103.3 107.0 107.0 110.7 118.1 125.4 147.6 169.7 202.9 247.2 306.2 391.1 498.1 660.4 878.1 1224.9 
1793.0 2796.5 3652.5 4187.4 4943.8 4228.0 3088.0 2169.4 1427.8 737.9 214.0 51.7 14.8 0.0 
95.9 95.9 95.9 92.2 92.2 92.2 92.2 88.5 84.9 84.9 84.9 84.9 81.2 77.5 77.5 77.5 81.2 88.5 95.9 107.0 121.7 132.8 151.3 177.1 232.4 394.8 
590.3 778.5 1269.1 1346.6 951.9 579.2 335.7 155.0 62.7 25.8 11.1 0.0 
95.9 92.2 92.2 88.5 84.9 84.9 81.2 77.5 73.8 73.8 70.1 66.4 62.7 59.0 51.7 48.0 44.3 44.3 44.3 44.3 44.3 44.3 40.6 40.6 33.2 29.5 29.5 
29.5 36.9 44.3 33.2 29.5 29.5 22.1 14.8 11.1 11.1 0.0 
95.9 88.5 84.9 77.5 73.8 70.1 66.4 59.0 55.3 48.0 40.6 36.9 29.5 25.8 22.1 18.4 14.8 14.8 11.1 7.4 7.4 7.4 3.7 3.7 3.7 3.7 3.7 3.7 3.7 3.7 0.0 0.0 3.7 
3.7 7.4 7.4 7.4 0.0 
95.9 84.9 77.5 70.1 62.7 59.0 51.7 44.3 36.9 29.5 25.8 18.4 14.8 11.1 7.4 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 
7.4 7.4 0.0 
95.9 81.2 70.1 62.7 55.3 44.3 40.6 33.2 25.8 18.4 14.8 7.4 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 
7.4 0.0 
95.9 77.5 66.4 55.3 48.0 40.6 29.5 22.1 18.4 11.1 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 
3.7 0.0 
95.9 77.5 62.7 51.7 40.6 33.2 25.8 18.4 14.8 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 
0.0 
95.9 73.8 62.7 48.0 40.6 33.2 22.1 14.8 11.1 7.4 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
95.9 77.5 62.7 48.0 40.6 29.5 22.1 18.4 11.1 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
95.9 77.5 62.7 51.7 40.6 29.5 25.8 18.4 14.8 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
95.9 77.5 62.7 51.7 40.6 29.5 25.8 18.4 14.8 11.1 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
